Criterion: BTU-133
1.5 cu. ft. (19.6x11x12 in.)
-20 to 180°C
Cooling rate is 1.6°C/m.
Air-cooled
SH-series: SU-222
0.8 cu. ft. (12x10x12 in.)
-20 to 180°C
Cooling rate is 2°C/m.
Air-cooled
Criterion: BTZ-133
1.5 cu. ft. (19.6x11x12 in.)
-70 to 180°C
Cooling rate is 3°C/m.
Air-cooled
SH-series: SU-242
0.8 cu. ft. (12x10x12 in.)
-40 to 150°C
Cooling rate is 1.2°C/m.
Air-cooled
Criterion: BTU-433
4 cu. ft. (19.6x15x23.6 in.)
-20 to 180°C
Cooling rate is 1.2°C/m.
Air-cooled
Criterion: BTZ-175
1.5 cu. ft. (19.6x11x12 in.)
-70 to 180°C
Cooling rate is 5°C/m.
Air-cooled
SH-series: SU-262
0.8 cu. ft. (12x10x12 in.)
-60 to 150°C
Cooling rate is 1.2°C/m.
Air-cooled
SH-series: SU-642
2.2 cu. ft. (15.7x15.7x15.7 in.)
-40 to 150°C
Cooling rate is 1°C/m.
Air-cooled
Criterion: BTZ-475
4 cu. ft. (19.6x15x23.6 in.)
-70 to 180°C
Cooling rate is 2.5°C/m.
Air-cooled
Criterion: BTZ-475E
4 cu. ft. (19.6x15x23.6 in.)
-70 to 180°C
Cooling rate is 2.5°C/m.
Air-cooled
SH-series: SU-662
2.2 cu. ft. (15.7x15.7x15.7 in.)
-60 to 150°C
Cooling rate is 0.8°C/m.
Air-cooled
Criterion: BTZ-4200
4 cu. ft. (19.6x15x23.6 in.)
-70 to 180°C
Cooling rate is 15°C/m.
Air-cooled